{encoder/encoders/ae/a36sb/model_a36sb_asmtab.prj},{NB=A36SB-A5MB0100COABV4-AMJ},{MDL=Absolute Series},{SS=A5},{MNT=36 mm Servo Mount},{STR=01},{MTR=00},{CP=CO},{SR=Revision A},{OUTPUT=B},{IV=V4},{CT=AMJ},{MDLPN=A36SB},{PPATH=ma36s_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
A36SB-A5MB0100COABV4-AMJ
HELP_VARIABLE
Part No.
A36SB-A5MB0100COABV4-AMJ
Model
Absolute Series
Shaft Size
(A5) 1/4", 0.250"
(06) 6 mm
(A5) 1/4", 0.250"
(06) 6 mm
Mounting
36 mm Servo Mount
Single Turn Resolution
(01) 1 Bit
(02) 2 Bit
(03) 3 Bit
(04) 4 Bit
(05) 5 Bit
(06) 6 Bit
(07) 7 Bit
(08) 8 Bit
(09) 9 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(01) 1 Bit
(02) 2 Bit
(03) 3 Bit
(04) 4 Bit
(05) 5 Bit
(06) 6 Bit
(07) 7 Bit
(08) 8 Bit
(09) 9 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
Multiturn Resolution
(00) Single Turn
(01) 01 Bit
(02) 02 Bit
(03) 03 Bit
(04) 04 Bit
(05) 05 Bit
(06) 06 Bit
(07) 07 Bit
(08) 08 Bit
(09) 09 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(17) 17 Bit
(18) 18 Bit
(19) 19 Bit
(20) 20 Bit
(21) 21 Bit
(22) 22 Bit
(23) 23 Bit
(24) 24 Bit
(25) 25 Bit
(26) 26 Bit
(27) 27 Bit
(28) 28 Bit
(29) 29 Bit
(30) 30 Bit
(31) 31 Bit
(32) 32 Bit
(33) 33 Bit
(34) 34 Bit
(35) 35 Bit
(36) 36 Bit
(37) 37 Bit
(38) 38 Bit
(39) 39 Bit
(40) 40 Bit
(41) 41 Bit
(42) 42 Bit
(43) 43 Bit
(00) Single Turn
(01) 01 Bit
(02) 02 Bit
(03) 03 Bit
(04) 04 Bit
(05) 05 Bit
(06) 06 Bit
(07) 07 Bit
(08) 08 Bit
(09) 09 Bit
(10) 10 Bit
(11) 11 Bit
(12) 12 Bit
(13) 13 Bit
(14) 14 Bit
(15) 15 Bit
(16) 16 Bit
(17) 17 Bit
(18) 18 Bit
(19) 19 Bit
(20) 20 Bit
(21) 21 Bit
(22) 22 Bit
(23) 23 Bit
(24) 24 Bit
(25) 25 Bit
(26) 26 Bit
(27) 27 Bit
(28) 28 Bit
(29) 29 Bit
(30) 30 Bit
(31) 31 Bit
(32) 32 Bit
(33) 33 Bit
(34) 34 Bit
(35) 35 Bit
(36) 36 Bit
(37) 37 Bit
(38) 38 Bit
(39) 39 Bit
(40) 40 Bit
(41) 41 Bit
(42) 42 Bit
(43) 43 Bit
Comm Protocol
(CO) CANopen
(SI) SSI
(CO) CANopen
(SI) SSI
Software Revision
Revision A
Output Code
(B) Binary
(B) Binary
Input Voltage
(V4) 10 to 32 VDC
(V4) 10 to 32 VDC
Connector Type
(AMJ) 5-pin M12 Axial Mount
(AMJ) 5-pin M12 Axial Mount
암호
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도