??
Селекция на CAD модел
702-07-S-0001-A-OC-1-F-N-EW-N-N
HELP_VARIABLE
Part No.
702-07-S-0001-A-OC-1-F-N-EW-N-N
Model
Size 20 (2.0")
Shaft Size
Operating Temperature
Cycles per Revolution
Number of Channels
Output Type
Maximum Frequency
Mounting
Seal
Connector Location
Connector Type
Mating Connector
Certification
Code
Сваляне на CAD модели
Previews
3D
Размер