??
CAD model selection
121-N-A-5-01-S-0200-Q-OC-1-S-N
HELP_VARIABLE
Part No.
121-N-A-5-01-S-0200-Q-OC-1-S-N
Model
(121) 121 Auto-Aligning Modular Thru-Bore
Commutation
Mounting and Housing Style
Mounting Style A
Input Voltage
Bore Size
Operating Temperature
Cycles per Revolution
Number of Channels
Output Type
Maximum Frequency
Connector Type
18" Cable
Certification
Download CAD models
Previews
3D
Dimension