User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
25SP-38MA-A1A1OC-EMW
HELP_VARIABLE
Part No.
25SP-38MA-A1A1OC-EMW
Model
Size 25 (2.5")
Shaft Size
  • 3/8", 0.375" (standard)
  • 1/4", 0.250"
  • 5/16", 0.3125"
  • 6 mm
  • 8 mm
  • 10 mm
Mounting
  • 2.50" Flange
  • 2.50" Servo
  • 2.62" Servo
CPR Programming Range
  • 1 to 16,384
  • 1 to 65,536
CPR Programming Feature
Waveform Programmable Feature
  • A1 A leads B 90° High Going Index
  • A2 B Leads A 90° High Going Index
  • A3 A leads B 90° High Going Index
  • A4 B Leads A 90° High Going Index
  • A5 A leads B 90° High Going Index
  • A6 B Leads A 90° High Going Index
  • A7 A leads B 90° High Going Index
  • A8 B Leads A 90° High Going Index
  • B1 A leads B 180° High Going Index
  • B2 B Leads A 180° High Going Index
  • B3 A leads B 180° High Going Index
  • B4 B Leads A 180° High Going Index
  • B5 A leads B 180° High Going Index
  • B6 B Leads A 180° High Going Index
  • B7 A leads B 180° High Going Index
  • B8 B Leads A 180° High Going Index
  • W1 A leads B 90° Low Going Index
  • W2 B Leads A 90° Low Going Index
  • W3 A leads B 90° Low Going Index
  • W4 B Leads A 90° Low Going Index
  • W5 A leads B 90° Low Going Index
  • W6 B Leads A 90° Low Going Index
  • W7 A leads B 90° Low Going Index
  • W8 B Leads A 90° Low Going Index
  • X1 A leads B 180° Low Going Index
  • X2 B Leads A 180° Low Going Index
  • X3 A leads B 180° Low Going Index
  • X4 B Leads A 180° Low Going Index
  • X5 A leads B 180° Low Going Index
  • X6 B Leads A 180° Low Going Index
  • X7 A leads B 180° Low Going Index
  • X8 B Leads A 180° Low Going Index
Output Type
  • Open Collector (5 to 30V In/Out)
  • Push-Pull (5 to 30V In/Out)
  • Line Driver (5 to 30V In/Out)
  • Line Driver (5 to 30V In/5V Out)
  • Push-Pull (5 to 30V In/5V Out)
  • Pull-Up Resistor (5 to 30V In/Out)
Connector Location
  • End
  • Side
Connector Type
  • 6-pin MS
  • 7-pin MS
  • 10-pin MS
  • 5-pin M12 (12 mm)
  • 8-pin M12 (12 mm)
  • Gland, 24" Cable
  • 9-pin D-Sub
Operating Temperature
  • -20° to 85° C (Std)
  • -40° to 100° C
Sealing
  • IP50 (Standard)
  • IP64
  • IP66
  • IP67
Certification
  • None (Std)
  • CE Marked
Embedded Preview + Generation
Please wait until the preview is generated.